Product specifications
Characteristic | Value | Description |
---|---|---|
Control type | PC | Pressure compensated [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
Displacement and load life | 038C | 38 cc/rev - 260 bar maximum continuous rated pressure |
Displacement limiter | KNB | No displacement limiter |
Frame | KR | K frame axial piston open circuit pump |
Gain orifice | 3 | Standard orifice |
Load sensing setting | NN | Not applicable |
Pilot orifice | N | None |
Pressure compensator setting | 21 | 210 bar [3045 psi] |
Rotation | L | Counter-clockwise rotation |
Shaft seal, front flange, and housing ports | A6N | Single Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports |
Shaft, auxiliary flange, and endcap | C2RK | 13 tooth 16/32 pitch shaft, running cover, radial, inlet: 4-bolt split flange (1.5 inch port, 0.5 inch threads), outlet: 4-boltsplit flange (1inch port, 0.375 inch threads), control right side |
Special features | NNN | Black paint, Danfoss tag |
Special hardware | NNN | Special hardware - none |
Torque limiter setting | NN | Not applicable |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |