
JS1-H JOYSTICK
83055547
Model code: JS1H-NN-NNN-N-NNN-NPR2-R-11A-41A-P1A-NNN-B1A-Q1A-NNN-NNN-41A-T1A-NNN-NNN-BRNN-NN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: JS1-H heavy-duty joysticks
Product specifications
Characteristic | Value | Description |
---|---|---|
B: Operational axis | NN | NN: No base |
C: Shaft pos. sensing output | NNN | NNN: No base (AMP plug) |
D: Centering spring | N | N: No base |
E: CAN | NNN | NNN: No base or analog base |
F1: Mounting | N | N: No base |
F2: Handle | PR2 | PR2: Prof1 v.2 grip |
G: Left- or right hand | R | R: Right hand grip |
H1: Defining of front plate | 11A | 11A: Yellow Dome |
H2: Defining of front plate | 41A | 41A: Red Dome |
H3: Defining of front plate | P1A | P1A: Roller 5mm |
H4: Defining of front plate | NNN | NNN: No function |
H5: Defining of front plate | B1A | B1A: Black K12 |
H6: Defining of front/back | Q1A | Q1A: Roller w. lead 3mm |
H7: Defining of back side | NNN | NNN: No function |
H8: Defining of back side | NNN | NNN: No function |
H9: Def. of grip front side | 41A | 41A: Red Dome |
H10: Def. of grip front side | T1A | T1A: Toggle |
H11: Def. of grip front side | NNN | NNN: No function |
H12: Def. of grip side | NNN | NNN: No function |
J1: Grip color | B | B: Black grip & front |
J2: Ring | R | R: Red colour band |
J3: Connector | N | N: No cable |
J4: Kit and ext. Cable | N | N: No ext. Cable or ring |
K: Software or settings | NN | NN: No software and settings |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |