MOTOR-FIXED DISPL MMF025C
83058523
Model code: MMF-025-C-A-U-K-F-C-NCD-***
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
83058523
Product specifications
Characteristic | Value | Description |
|---|---|---|
| BASE DISPLACEMENT | 025 | 25cc/rev fixed displacement motor |
| C: SEAL GROUP | A | Shaft seal, standard |
| D: OUTPUT SHAFT | U | 7/8 inch straight key, mid length |
| E: ENDCAP | K | End cap, twin radial ports, anti-cavitation |
| F: CYLINDER BLOCK GROUP | F | Cylinder block assembly with keel hold down |
| G: HOUSING CONFIGURATION | C | 20cc housing with speed sensor port plugged (M25 only) |
| Product | MMF | Fixed displacement motor |
| S40_PRODUCT_RES | MMF | Fixed displacement motor |
| T: SPECIAL HARDWARE FEATURES | NCD | Special hardware-anti-cavitation port A, 350 bar, Danfoss tag, black paint, format A |
| Type | C | 25cc product type |
| ZZ: SPECIAL FEATURES (NON-HDW) | *** | None |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |