Product specifications
Characteristic | Value | Description |
---|---|---|
Control type | PC | Pressure compensated [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
Displacement and load life | 025C | 25 cc/rev - 260 bar maximum continuous rated pressure |
Displacement limiter | AAA | Adjustable displacement limiter set to max flow |
Frame | LR | L frame axial piston open circuit pump |
Gain orifice | 3 | Standard orifice |
Load sensing setting | NN | Not applicable |
Pilot orifice | N | None |
Pressure compensator setting | 23 | 230 bar [3335 psi] |
Rotation | L | Counter-clockwise rotation |
Shaft seal, front flange, and housing ports | A6N | Single Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports |
Shaft, auxiliary flange, and endcap | C2NF | 13 tooth 16/32 pitch shaft, no auxiliary, axial, inlet: SAE O-ring boss port (1.875 inch threads), outlet: SAE O-ring boss port(1.3125 inch threads), control left side, with displacement limiter |
Special Features | NNN | Black paint, Danfoss tag |
Special hardware | NNN | Special hardware - none |
Torque limiter setting | NN | Not applicable |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |