
GEAR PUMP-RH, SINGLE DISPL
83070178
Model code: DE1R-29SH-BC-L08B-38A-207-DP-AN-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Rugid cast iron single stage
83070178
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE1R | D-series right-hand single |
| Front displacement and input drive | 29SH | 29.0cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension |
| Mounting flange | BC | SAE B 2 bolt, for integral LS/PFD cover |
| Rear cover and porting | L08B | Cover, load sense, 1 5/16 inch ORB rear inlet, 3/4 inch ORB CF rear outlet, 7/8 inch ORB EF rear outlet, 7/16 inch ORB LS rear port |
| Control setting | 38A | 10 bar standby pressure, LS with relief valve, for axial ports |
| Relief valve pressure | 207 | 207 bar [3000 psi] |
| Screws | DP | DP: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |