OMR X 100 EMD HYDRAULIC MOTOR
83070953
Model code: OMRX-100-NNN-B12-SO-A8-C14-C-E-M-1-N-A-NN-NNN-NNN-NNN-A-NN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
83070953
Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Motor family | OMRX | OMR X Motor |
| B: Motor size - displacement | 100 | 100 ccm/rev. |
| C: Motor type | NNN | Standard motor |
| D: Mounting type | B12 | A2-flange ; Pilot dia. 82.5 x 2.6 mm [3.25 x 0.10 in] ; B.C. dia. 106.4mm [4.20 in] |
| E: Port type | SO | Side port - Offset |
| F: Thread main ports | A8 | 7/8-14 UNF |
| G: Output shaft | C14 | Splined 6B 1 in ; 1/4-20UNC thread in shaft end |
| H: Shaft seal | C | High Pressure Shaft seal - NBR |
| J: Dust seal | E | Integrated in shaft seal |
| K: Drain port | M | None due to EMD |
| L: Check valve | 1 | Yes |
| M: Brake release port | N | None |
| N: Speed sensor | A | Prepared for EMD speed sensor (no drain conn. available) |
| P: Paint | NN | No Paint |
| R: Valve option | NNN | None |
| S: Spec feature - external | NNN | None |
| S: Spec feature visible | NNN | None |
| T: Spec feature - internal | NNN | None |
| U: Packaging | A | Single pack |
| V: Motor label | NN | Danfoss name tag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |