Joystick_group

JS1-H JOYSTICK WITH POT. SENSOR

83072851

Model code: JS1H-XY-CJP-S-C33-TPR2-R-Y1A-Y1A-S1A-NNN-R1A-Y1A-NNN-NNN-NNN-NNN-NNN-R1A-BNHN-NN

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: JS1-H heavy-duty joysticks


Tools

Product specifications

Characteristic
Value
Description
B: Operational axisXYXY: Bi-direct.: X and Y axis
C: Shaft pos. sensing outputCJPCJP: CAN J1939 w. potmeter
D: Centering springSS: Standard spring
E: CANC33C33: Node ID 33, 250Kbs
F1: MountingTT: Top mounting/NBR BOOT
F2: HandlePR2PR2: Prof1 v.2 grip
G: Left- or right handRR: Right hand grip
H1: Defining of front plateY1AY1A: Yellow K12
H2: Defining of front plateY1AY1A: Yellow K12
H3: Defining of front plateS1AS1A: Roller w. lead 5mm
H4: Defining of front plateNNNNNN: No function
H5: Defining of front plateR1AR1A: Red K12
H6: Defining of front/backY1AY1A: Yellow K12
H7: Defining of back sideNNNNNN: No function
H8: Defining of back sideNNNNNN: No function
H9: Def. of grip front sideNNNNNN: No function
H10: Def. of grip front sideNNNNNN: No function
H11: Def. of grip front sideNNNNNN: No function
H12: Def. of grip sideR1AR1A: Red K12
J1: Grip colorBB: Black grip & front
J2: RingNN: No colour band
J3: ConnectorHH: Cable for CAN P/H (2 plugs)
J4: Kit and ext. CableNN: No ext. Cable or ring
K: Software or settingsNNNN: No software and settings

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm