TANDEM=GEAR PUMP GR3+GEAR PUMP GR1
83075534
Model code: PRT---026-/-3,8-R-1-07-SL-P1-E8-E6-NN-E4-E3-NN-N-N-/-NNN-N-N
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: GearMe two stage aluminum gear pumps Group 3, GearMe two stage aluminum gear pumps Group 3+2
83075534
Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Tandem Gr.3+1 family | PRT | SNW3NN + SNP1NN |
| B: 1st stage displacement | 026 | Displacement 26cc |
| C: 2nd stage displacement | 3,8 | Displacement 3,8cc |
| D: Rotation | R | Product with clockwise rotation |
| E: Project version | 1 | With intermediate flange |
| F: Mounting flange | 07 | Flange SAE b with pilot D.101,6 and 2 holes for bolts |
| G: Drive gear | SL | Splined SAE J498-13T-16/32-Dp Class 1FIT -for flange SAE 'B' ; rear spline DIN 5482 22 x 19 L=16,5 SC47 |
| H: Rear cover | P1 | Standard Cover for pump |
| I: 1st stage inlet size | E8 | 23,5x1-5/16-12UN |
| J: 1st stage outlet size | E6 | 20x1-1/16-12UN |
| K: 1st stage ports position | NN | Standard from catalogue |
| L: 2nd stage inlet size | E4 | 3/4-16UNF |
| M: 2nd stage outlet size | E3 | 9/16-18UNF |
| N: 2nd stage ports position | NN | Standard from catalogue |
| O-Ring, Inside Diameter | / | Slash |
| O: Seals | N | Standard seal |
| OC DELIMITER (-) | - | - |
| P: Screws | N | Standard screws |
| Q: Valve setting | NNN | without valve |
| R: Mark type | N | Std Sauer Danfoss Marking |
| S: Mark position | N | Position Marking standard |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |