Product specifications
Characteristic | Value | Description |
---|---|---|
A: DISPLACEMENT & ROTATION | 32R | 32 cc/rev max/variable displacement, clockwise |
B: PRODUCT VERSION & UNIT | AM | Product version A, metric |
C: AC & INCHING | NNN | Automotive control, none |
D: CONTROL | SNI | Control cover, intercompany use only |
E: DISPLACMENT LIMITATION | C | No displacement limiters, nested servo spring, controls forward neutral reverse, non-feedback proportional electric, non-feedbackproportional hydraulic, automotive control |
F: ORIFICES | C3 | Pressure = none, A+B = none, TA+TB = none |
G: PORTING TYPE | C3 | System ports, O-ring boss, metric per ISO 6149-1, with loop flushing |
H: MOUNTING FLANGE | F | SAE-B flange |
J: INPUT SHAFT | G5 | 15 tooth 16/32 |
K: CHG PMP AND AUX PAD | FNI | No charge pump, no auxiliary pad, metric, intercompany use only |
L: LOOP FLUSHING | B | Loop flushing, 1.6mm orifice |
M: HIGH PRESSURE SETT SIDE A | 345 | High pressure setting A side, 345 bar |
N: HIGH PRESSURE SETT SIDE B | 345 | High pressure setting B side, 345 bar |
Product type | P | Variable pump |
SERIES | MP1 | MP1 - Series |
T: FILTRATION | E | Filtration, external charge |
V: CHARGE RELIEF PRESSURE SETT | 24 | 24 bar charge pressure relief setting |
W: SPECIAL HARDWARE FEATURES | RAD | Special hardware, standard, 32cc, clockwise |
X: PAINT AND NAMETAG | C08 | No paint, standard nametag, layout A |
Y: SETTINGS | NNNN | Settings, none |
Z: POR SETTING | NN | POR setting, none |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |