
JS1-H JOYSTICK
83099465
Model code: JS1H-NN-NNN-N-NNN-NPR2-R-G1A-G1A-W1A-W1A-R1A-Y1A-O1A-NNN-R1A-F1A-NNN-Y1A-BYNN-NN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: JS1-H heavy-duty joysticks
Product specifications
Characteristic | Value | Description |
---|---|---|
B: Operational axis | NN | NN: No base |
C: Shaft pos. sensing output | NNN | NNN: No base (AMP plug) |
D: Centering spring | N | N: No base |
E: CAN | NNN | NNN: No base or analog base |
F1: Mounting | N | N: No base |
F2: Handle | PR2 | PR2: Prof1 v.2 grip |
G: Left- or right hand | R | R: Right hand grip |
H1: Defining of front plate | G1A | G1A: Grey K12 |
H2: Defining of front plate | G1A | G1A: Grey K12 |
H3: Defining of front plate | W1A | W1A: Blue K12 |
H4: Defining of front plate | W1A | W1A: Blue K12 |
H5: Defining of front plate | R1A | R1A: Red K12 |
H6: Defining of front/back | Y1A | Y1A: Yellow K12 |
H7: Defining of back side | O1A | O1A: OPS |
H8: Defining of back side | NNN | NNN: No function |
H9: Def. of grip front side | R1A | R1A: Red K12 |
H10: Def. of grip front side | F1A | F1A: FNR Arco |
H11: Def. of grip front side | NNN | NNN: No function |
H12: Def. of grip side | Y1A | Y1A: Yellow K12 |
J1: Grip color | B | B: Black grip & front |
J2: Ring | Y | Y: Yellow colour band |
J3: Connector | N | N: No cable |
J4: Kit and ext. Cable | N | N: No ext. Cable or ring |
K: Software or settings | NN | NN: No software and settings |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |