OMR X 50 N HYDRAULIC MOTOR
83099809
Model code: OMRX-050-B13-B12-SA-A3-C13-C-B-B-1-N-N-DA-NNN-NNN-NNN-A-NN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
83099809
Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Motor family | OMRX | OMR X Motor |
| B: Motor size - displacement | 050 | 50 ccm/rev. |
| C: Motor type | B13 | Standard motor with needle bearing |
| D: Mounting type | B12 | A2-flange ; Pilot dia. 82.5 x 2.6 mm [3.25 x 0.10 in] ; B.C. dia. 106.4mm [4.20 in] |
| E: Port type | SA | Side port - Aligned |
| F: Thread main ports | A3 | G 1/2 |
| G: Output shaft | C13 | Splined 6B 1 in ; M8 thread in shaft end |
| H: Shaft seal | C | High Pressure Shaft seal - NBR |
| J: Dust seal | B | Integrated in shaft seal plus Seal guard |
| K: Drain port | B | G1/4 |
| L: Check valve | 1 | Yes |
| M: Brake release port | N | None |
| N: Speed sensor | N | None |
| P: Paint | DA | Blackgrey, RAL 7016 ; Corr. class C3 ; Std covering |
| R: Valve option | NNN | None |
| S: Spec feature - external | NNN | None |
| S: Spec feature visible | NNN | None |
| T: Spec feature - internal | NNN | None |
| U: Packaging | A | Single pack |
| V: Motor label | NN | Danfoss name tag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |