OMR X 36 EMD HYDRAULIC MOTOR
83099912
Model code: OMRX-036-NNN-C10-SA-A8-B12-C-B-M-1-N-A-NN-NNN-NNN-NNN-A-NN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
A: Motor family | OMRX | OMR X Motor |
B: Motor size - displacement | 036 | 36 ccm/rev. |
C: Motor type | NNN | Standard motor |
D: Mounting type | C10 | C-flange ; Pilot dia. 44 x 2.6 mm [1.75 x 0.10 in] ; B.C. dia. 83 mm[3.25 in] ; 3/8-16 mounting |
E: Port type | SA | Side port - Aligned |
F: Thread main ports | A8 | 7/8-14 UNF |
G: Output shaft | B12 | Cyl 1 in with straight key ; 1/4-20UNC thread in shaft end |
H: Shaft seal | C | High Pressure Shaft seal - NBR |
J: Dust seal | B | Integrated in shaft seal plus Seal guard |
K: Drain port | M | None due to EMD |
L: Check valve | 1 | Yes |
M: Brake release port | N | None |
N: Speed sensor | A | Prepared for EMD speed sensor (no drain conn. available) |
P: Paint | NN | No Paint |
R: Valve option | NNN | None |
S: Spec feature - external | NNN | None |
S: Spec feature visible | NNN | None |
T: Spec feature - internal | NNN | None |
U: Packaging | A | Single pack |
V: Motor label | NN | Danfoss name tag |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |