
GEAR PUMP-LH, TRIPLE DISPL
83109412
Model code: DE3L-23SH-BC-126-41-125-29-F09B-08X-159-NF-AN-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Rugid cast iron three stage
Product specifications
Characteristic | Value | Description |
---|---|---|
Product | DE3L | D-series right-hand triple |
Front displacement and input drive | 23SH | 22.5cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension |
Mounting flange | BC | SAE B 2 bolt, for integral LS/PFD cover |
Porting after first section | 126 | Bearing plate, no inlet, 1 1/16-12 ORB outlet |
Second section displacement | 41 | 41 cc [2.50 CIR] |
Porting prior to rear cover | 125 | Bearing plate, 1 5/8-12 ORB inlet, 1 1/16-12 ORB outlet |
Rear displacement | 29 | 29cc [1.77 CIR] |
Rear cover and porting | F09B | Cover, PFD, 1 5/16-12 ORB inlet, 3/4-16 ORB CF outlet, 7/8-14 ORB EF outlet |
Control setting | 08X | 2 GPM [7.6 l/m] PFD |
Relief valve pressure | 159 | 159 bar [2300 psi] |
Screws | NF | NF: Screws |
Nameplate | AN | Standard nameplate |
Special features | NNN | Standard black paint |
Product Status | Do Not Show | |
Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |