
JS1-H JOYSTICK
83117275
Model code: JS1H-XY-PSH-S-NNN-TST7-U-V1A-NNN-T1A-NNN-11A-NNN-NNN-O1A-NNN-NNN-NNN-%%%-BRKN-NN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: JS1-H heavy-duty joysticks
Product specifications
Characteristic | Value | Description |
---|---|---|
B: Operational axis | XY | XY: Bi-direct.: X and Y axis |
C: Shaft pos. sensing output | PSH | PSH: Standard base w. hall |
D: Centering spring | S | S: Standard spring |
E: CAN | NNN | NNN: No base or analog base |
F1: Mounting | T | T: Top mounting/NBR BOOT |
F2: Handle | ST7 | ST7: Straight Grip (large) |
G: Left- or right hand | U | U: Uni directional |
H1: Defining of front plate | V1A | V1A: Roller hall, 5mm |
H2: Defining of front plate | NNN | NNN: No function |
H3: Defining of front plate | T1A | T1A: Toggle |
H4: Defining of front plate | NNN | NNN: No function |
H5: Defining of front plate | 11A | 11A: Yellow Dome |
H6: Defining of front/back | NNN | NNN: No function |
H7: Defining of back side | NNN | NNN: No function |
H8: Defining of back side | O1A | O1A: OPS |
H9: Def. of grip front side | NNN | NNN: No function |
H10: Def. of grip front side | NNN | NNN: No function |
H11: Def. of grip front side | NNN | NNN: No function |
H12: Def. of grip side | %%% | %%%: H10 Ok |
J1: Grip color | B | B: Black grip & front |
J2: Ring | R | R: Red colour band |
J3: Connector | K | K: Cable w.12+12pin Deutsch |
J4: Kit and ext. Cable | N | N: No ext. Cable or ring |
K: Software or settings | NN | NN: No software and settings |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |