
JS1-H JOYSTICK
83117658
Model code: JS1H-XY-CJH-S-C33-TST7-U-R1A-Y1A-R1A-R1A-+++-Y1A-NNN-B1A-B1A-G1A-G1A-%%%-BRHN-NN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: JS1-H heavy-duty joysticks
Product specifications
Characteristic | Value | Description |
---|---|---|
B: Operational axis | XY | XY: Bi-direct.: X and Y axis |
C: Shaft pos. sensing output | CJH | CJH: CAN J1939 w. hall |
D: Centering spring | S | S: Standard spring |
E: CAN | C33 | C33: Node ID 33, 250Kbs |
F1: Mounting | T | T: Top mounting/NBR BOOT |
F2: Handle | ST7 | ST7: Straight Grip (large) |
G: Left- or right hand | U | U: Uni directional |
H1: Defining of front plate | R1A | R1A: Red K12 |
H2: Defining of front plate | Y1A | Y1A: Yellow K12 |
H3: Defining of front plate | R1A | R1A: Red K12 |
H4: Defining of front plate | R1A | R1A: Red K12 |
H5: Defining of front plate | +++ | +++: JS6000/PROF1 replacement |
H6: Defining of front/back | Y1A | Y1A: Yellow K12 |
H7: Defining of back side | NNN | NNN: No function |
H8: Defining of back side | B1A | B1A: Black K12 |
H9: Def. of grip front side | B1A | B1A: Black K12 |
H10: Def. of grip front side | G1A | G1A: Grey K12 |
H11: Def. of grip front side | G1A | G1A: Grey K12 |
H12: Def. of grip side | %%% | %%%: H10 Ok |
J1: Grip color | B | B: Black grip & front |
J2: Ring | R | R: Red colour band |
J3: Connector | H | H: Cable for CAN P/H (2 plugs) |
J4: Kit and ext. Cable | N | N: No ext. Cable or ring |
K: Software or settings | NN | NN: No software and settings |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |