
GEAR PUMP-LH, SINGLE DISPL
83118096
Model code: DE1L-14SE-AC-F25A-15X-069-EP-AN-NNN
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Rugid cast iron single stage
83118096
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE1L | D-series left-hand single |
| Front displacement and input drive | 14SE | 14.3cc / splined shaft: SAE 9 tooth spline x 1.25 inch extension |
| Mounting flange | AC | SAE A 2 bolt, for integral LS/PFD cover |
| Rear cover and porting | F25A | Cover, PFD, 1 5/16-12 ORB rear inlet, 3/4-16 ORB CF rear outlet, 7/8-14 ORB EF rear outlet |
| Control setting | 15X | 4 GPM [15.1 l/m] PFD |
| Relief valve pressure | 069 | 69 bar [1000 psi] |
| Screws | EP | EP: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |