Product specifications
Characteristic | Value |
---|---|
A: Triple Gr.3+2+2 family | SNW3NN+SNW2NN+SNP2NN |
B: 1st stage displacement | Displacement 26cc |
C: 2nd stage displacement | Displacement 25 cc |
D: 3rd stage displacement | Displacement 6,0 cc |
E: Rotation | Right rotation |
F: Project Version | Interm.flange-different Gr |
G: Mounting flange | SAE B-Pilot D101,6+2 holes for bolts |
G_FLANGE GR1+1+1 | Slash |
H: Drive gear | Spline SAE J498-13T-16/32-Dp Class 1FIT-for flange SAE B+Rear spline DIN 5482 22x19xL16,5 SC47 |
I: Rear cover | Cover for pump with holes M5 |
J: 1st stage inlet size | 23,5x1-5/16-12UN |
K: 1st stage outlet size | 20x1-1/16-12UN |
L: 1st stage ports position | Std from catalogue |
M: 2nd stage inlet size | 1-1/16-12UN |
N: 2nd stage outlet size | 7/8-14UNF |
O-Ring, Inside Diameter | Slash |
O: 2nd stage ports position | Std from catalogue |
OC DELIMITER (-) | - |
P: 3rd stage inlet size | 1-1/16-12UN |
Q: 3rd stage outlet size | 7/8-14UNF |
R: 3rd stage ports position | Std from catalogue |
S: Seals | Std seal |
Slash separator | Slash |
T: Screws | Screws standard |
U: Valve setting | without setting |
V: Mark type | Std Sauer Danfoss Marking |
W: Mark position | Std mark position |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |