Joystick_group

JS1-H JOYSTICK WITH POT. SENSOR

83134653

Model code: JS1H-XY-PSP-S-NNN-TSP7-U-NNN-NNN-NNN-NNN-NNN-11A-NNN-NNN-NNN-NNN-NNN-%%%-BNKN-XM


Tools

Product specifications

Characteristic
Value
Description
B: Operational axisXYXY: Bi-direct.: X and Y axis
C: Shaft pos. sensing outputPSPPSP: Standard base w. potmeter
D: Centering springSS: Standard spring
E: CANNNNNNN: No base or analog base
F1: MountingTT: Top mounting/NBR BOOT
F2: HandleSP7SP7: IP66 version of ST7
G: Left- or right handUU: Uni directional
H1: Defining of front plateNNNNNN: No function
H2: Defining of front plateNNNNNN: No function
H3: Defining of front plateNNNNNN: No function
H4: Defining of front plateNNNNNN: No function
H5: Defining of front plateNNNNNN: No function
H6: Defining of front/back11A11A: Yellow Dome
H7: Defining of back sideNNNNNN: No function
H8: Defining of back sideNNNNNN: No function
H9: Def. of grip front sideNNNNNN: No function
H10: Def. of grip front sideNNNNNN: No function
H11: Def. of grip front sideNNNNNN: No function
H12: Def. of grip side%%%%%%: H10 Ok
J1: Grip colorBB: Black grip & front
J2: RingNN: No colour band
J3: ConnectorKK: Cable w.12+12pin Deutsch
J4: Kit and ext. CableNN: No ext. Cable or ring
K: Software or settingsXMXM: Custom XML file

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm