JS1-H JOYSTICK
83140091
Model code: JS1H-XY-CMH-S-C02-TPP7-R-11A-21A-21A-21A-21A-21A-21A-E1A-NNN-NNN-NNN-NNN-GNQB-NN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: JS1-H heavy-duty joysticks
Product specifications
Characteristic | Value | Description |
---|---|---|
B: Operational axis | XY | XY: Bi-direct.: X and Y axis |
C: Shaft pos. sensing output | CMH | CMH: CAN+ Open w. hall |
D: Centering spring | S | S: Standard spring |
E: CAN | C02 | C02: Node ID 02, 250Kbs |
F1: Mounting | T | T: Top mounting/NBR BOOT |
F2: Handle | PP7 | PP7: IP66 version of PR7 |
G: Left- or right hand | R | R: Right hand grip |
H1: Defining of front plate | 11A | 11A: Yellow Dome |
H2: Defining of front plate | 21A | 21A: Black Dome |
H3: Defining of front plate | 21A | 21A: Black Dome |
H4: Defining of front plate | 21A | 21A: Black Dome |
H5: Defining of front plate | 21A | 21A: Black Dome |
H6: Defining of front/back | 21A | 21A: Black Dome |
H7: Defining of back side | 21A | 21A: Black Dome |
H8: Defining of back side | E1A | E1A: Trigger Right |
H9: Def. of grip front side | NNN | NNN: No function |
H10: Def. of grip front side | NNN | NNN: No function |
H11: Def. of grip front side | NNN | NNN: No function |
H12: Def. of grip side | NNN | NNN: No function |
J1: Grip color | G | G: Grey grip & front |
J2: Ring | N | N: No colour band |
J3: Connector | Q | Q: Cable - CAN JS7000 (18pin) |
J4: Kit and ext. Cable | B | B: Adapter ring for JS7000 |
K: Software or settings | NN | NN: No software and settings |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |