VGPS025NN-IC7
83151465
Model code: PS-VS-NN-H-I025NN-D081-05055D-NNNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Variable-speed drives
83151465
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Design | NN | Standard design |
| Drive options | D | ProfiNET fieldbus support |
| Drive size | 055 | 55 kW / 75 HP typical shaft output power |
| Drive type | 05 | Danfoss iC7 drive, 3-phase 380-500V AC input |
| Motor size | 081 | Type B132I 6-pole, 81 Nm self-cooled / 116 Nm force-cooled stall torque |
| Motor type | D | Synchronous PM (servo) IC416 force ventilated with resolver |
| Mounting orientation | H | Allows horizontal installation, with feet |
| Product series | VS | Assembly of hydraulic pump and electric motor with the variable frequency drive |
| Pump | I025 | 25.3cc internal gear pump |
| Pump control | NN | None (fixed displacement) |
| Special option 1 | NN | No special option |
| Special option 2 | NN | No special option |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |