
JS1-H JOYSTICK
83152950
Model code: JS1H-XY-CPH-S-C10-THR1-R-V2A-NNN-51A-61A-41A-K3A-NNN-11A-21A-31A-NNN-NNN-GNGN-NN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: JS1-H heavy-duty joysticks
83152950
Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Operational axis | XY | XY: Bi-direct.: X and Y axis |
| C: Shaft pos. sensing output | CPH | CPH: CAN Open w. hall |
| D: Centering spring | S | S: Standard spring |
| E: CAN | C10 | C10: Node ID 10, 250Kbs |
| F1: Mounting | T | T: Top mounting/NBR BOOT |
| F2: Handle | HR1 | HR1: Horizontal grip |
| G: Left- or right hand | R | R: Right hand grip |
| H1: Defining of front plate | V2A | V2A: Roller hall, 3mm |
| H2: Defining of front plate | NNN | NNN: No function |
| H3: Defining of front plate | 51A | 51A: Blue Dome |
| H4: Defining of front plate | 61A | 61A: White Dome |
| H5: Defining of front plate | 41A | 41A: Red Dome |
| H6: Defining of front/back | K3A | K3A: FNR Orange F-R print, Lef |
| H7: Defining of back side | NNN | NNN: No function |
| H8: Defining of back side | 11A | 11A: Yellow Dome |
| H9: Def. of grip front side | 21A | 21A: Black Dome |
| H10: Def. of grip front side | 31A | 31A: Green Dome |
| H11: Def. of grip front side | NNN | NNN: No function |
| H12: Def. of grip side | NNN | NNN: No function |
| J1: Grip color | G | G: Grey grip & front |
| J2: Ring | N | N: No colour band |
| J3: Connector | G | G: Cable for CAN P/H (1 plug) |
| J4: Kit and ext. Cable | N | N: No ext. Cable or ring |
| K: Software or settings | NN | NN: No software and settings |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |