
JS1-H JOYSTICK
83153826
Model code: JS1H-NN-NNN-N-NNN-NPR2-R-Y1A-G1A-V1A-NNN-B1A-H1A-B1A-NNN-R1A-L1A-NNN-W1A-BRNN-NN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: JS1-H heavy-duty joysticks
83153826
Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Operational axis | NN | NN: No base |
| C: Shaft pos. sensing output | NNN | NNN: No base (AMP plug) |
| D: Centering spring | N | N: No base |
| E: CAN | NNN | NNN: No base or analog base |
| F1: Mounting | N | N: No base |
| F2: Handle | PR2 | PR2: Prof1 v.2 grip |
| G: Left- or right hand | R | R: Right hand grip |
| H1: Defining of front plate | Y1A | Y1A: Yellow K12 |
| H2: Defining of front plate | G1A | G1A: Grey K12 |
| H3: Defining of front plate | V1A | V1A: Roller hall, 5mm |
| H4: Defining of front plate | NNN | NNN: No function |
| H5: Defining of front plate | B1A | B1A: Black K12 |
| H6: Defining of front/back | H1A | H1A: White K12 |
| H7: Defining of back side | B1A | B1A: Black K12 |
| H8: Defining of back side | NNN | NNN: No function |
| H9: Def. of grip front side | R1A | R1A: Red K12 |
| H10: Def. of grip front side | L1A | L1A: Green K12 |
| H11: Def. of grip front side | NNN | NNN: No function |
| H12: Def. of grip side | W1A | W1A: Blue K12 |
| J1: Grip color | B | B: Black grip & front |
| J2: Ring | R | R: Red colour band |
| J3: Connector | N | N: No cable |
| J4: Kit and ext. Cable | N | N: No ext. Cable or ring |
| K: Software or settings | NN | NN: No software and settings |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |