
JS1-H JOYSTICK
83155294
Model code: JS1H-XY-PWH-S-NNN-TPR2-R-Y1H-Y1H-H1H-H1H-B1H-B1H-R1H-L1H-W1H-G1H-NNN-B1H-BRWN-NN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: JS1-H heavy-duty joysticks
83155294
Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Operational axis | XY | XY: Bi-direct.: X and Y axis |
| C: Shaft pos. sensing output | PWH | PWH: PWM signal w. hall |
| D: Centering spring | S | S: Standard spring |
| E: CAN | NNN | NNN: No base or analog base |
| F1: Mounting | T | T: Top mounting/NBR BOOT |
| F2: Handle | PR2 | PR2: Prof1 v.2 grip |
| G: Left- or right hand | R | R: Right hand grip |
| H1: Defining of front plate | Y1H | Y1H: Yellow K12 |
| H2: Defining of front plate | Y1H | Y1H: Yellow K12 |
| H3: Defining of front plate | H1H | H1H: White K12 |
| H4: Defining of front plate | H1H | H1H: White K12 |
| H5: Defining of front plate | B1H | B1H: Black K12 |
| H6: Defining of front/back | B1H | B1H: Black K12 |
| H7: Defining of back side | R1H | R1H: Red K12 |
| H8: Defining of back side | L1H | L1H: Green K12 |
| H9: Def. of grip front side | W1H | W1H: Blue K12 |
| H10: Def. of grip front side | G1H | G1H: Grey K12 |
| H11: Def. of grip front side | NNN | NNN: No function |
| H12: Def. of grip side | B1H | B1H: Black K12 |
| J1: Grip color | B | B: Black grip & front |
| J2: Ring | R | R: Red colour band |
| J3: Connector | W | W: Cable for PWM (12+12pin) |
| J4: Kit and ext. Cable | N | N: No ext. Cable or ring |
| K: Software or settings | NN | NN: No software and settings |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |