835AN00104A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
835AN00104A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Identification | Solenoid A | |
| Actuation Type | Pilot Operated | |
| Actuator Identification | Solenoid ‘A’ at port 'A' end of valve | |
| Application | Die casting & foundry, Machine tool, Marine/Offshore, Press, Primary metal, paper, Test equipment & simulation, Turbine control (wind, steam, water) | |
| Body material | Ductile Iron | |
| Build Orientation | Left Hand Build | |
| Build Type | Spring offset left hand build | |
| Coil Rating | 110 Volt AC 50 Hz/120 Volt AC 60 Hz | |
| Coil Type | ISO 4400 mounting | |
| Design code | 30 | |
| Diode | None | |
| Electrical connector | ISO 4400 (Din 43650) Connector | |
| Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications | |
| Flow rate | 380 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Petroleum Oils | |
| Function | Directional Control Valve | |
| Gauge Port Thread Type | 0.4375 - 20 UNF, SAE Thread | |
| Interface | ISO4401-07 | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | Plain | |
| Model Code | DG5V-7-2AL-VM-U-B6-30 | |
| Pilot Drain | External | |
| Pilot Supply | Internal | |
| Pilot Valve Type | Standard | |
| Pressure Rating | 350 bar | |
| Product Height | 7.17 in | |
| Product Length/Depth | 8.7 in | |
| Product Type | Directional Control Valves | |
| Product Volume | 227.683 in³ | |
| Product Weight | 18.5 lb | |
| Product Width | 3.65 in | |
| Reducer Module | No | |
| Seal material | Buna-N | |
| Size | D07 | |
| Special features | None | |
| Spool Center Condition | B Port End | |
| Spool Monitor Switch | None | |
| Spring Arrangement | A | |
| Stage | Two Stage | |
| Sub-brand | None | |
| Tank Port Rating | 207 bar | |
| Trade Name | DG5V-7 30 Design | |
| Valve Mount Type | Subplate/manifold mounted | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |