Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.410 | |
| A dimension MM | 61.300 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 840012-12-316 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End Type 1 | FLANGE SWIVEL | Flange Swivel |
| Hose cut off factor IN | 1.311 | |
| Hose cut off factor MM | 33.300 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.630 | |
| Inside diameter MM | 16.000 | |
| Product height in | 1.682 | |
| Product height mm | 42.723 | |
| Product length in | 2.410 | |
| Product length mm | 61.214 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 1.682 | |
| Product width mm | 42.723 | |
| Series | EVERFLEX CONVO CRIMP | Everflex Convo Crimp |
| Sub brand | EVERFLEX | Everflex |