DO NOT USE - Material Phased Out
84001927
Model code: HA1-_____-__-____N-_____-__B39-0675-OA-_01450-180-_-__-XX-SD21X-XXXXX
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
84001927
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend Radius - Min | 340 mm (13.39 Inch) | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Cleaning Level | S | No Cleaning Level Requirement |
| Fitting 1 Angle (Shape) | 90° Elbow Standard Drop | |
| Fitting 1 Drop Dimension | 67.5 mm | |
| Fitting 1 End Type | Metric Female Orfs(Slipnut) | |
| Fitting 1 Part No | 20292-39-16TZ | 20292-39-16TZ |
| Fitting 1 Size | Size 39 | |
| Fitting 1 Thread size | M39X2 | |
| Fitting 2 Angle (Shape) | B | 90° Elbow Standard Drop |
| Fitting 2 Drop Dimension | 0675 | 67.5 mm |
| Fitting 2 End Type | METRIC FEMALE ORFS(SLIPNUT) | |
| Fitting 2 Part No | 20292-39-16TZ | 20292-39-16TZ |
| Fitting 2 Size | 39 | Size 39 |
| Fitting 2 Thread size | FB | M39X2 |
| Fitting hex | N | Fitting(S) To Have Metric Nut Hex With No Nipple Hex |
| Fitting Hex 1 | Metric With No Nipple Hx | |
| Fitting Hex 2 | N | Metric With No Nipple Hx |
| Fitting material | Zinc Plated Steel | |
| Fitting O'Ring Material | OA | None |
| Fitting Phase Angle | 180 | 180 |
| Fitting series | Winner 2 Pc (4Sp) - Crimp | |
| H/A Overall Length | 01450 | 01450 |
| H/A Overall Length UOM | Metric mm | |
| Hose Brand | AEROQUIP | |
| Hose Dash Size | Inch (Dash) Size 16 | |
| Hose Inside Diameter | 25.4 mm (1.00 In) | |
| Hose natural curvature | 0° Rotational Angle | |
| Hose Outside Diameter | 40.9 mm (1.61 In) | |
| Hose Part No | 2755-16 | 2755-16 |
| Hose series | EN856 4SP | |
| Identification Text | 21 | Includes: Danfoss Part Number\Customer Part Number\SalesOrder\Date\Danfoss Address |
| Length Of Sleeve / Coil | XX | No Sleeve Required |
| Marking | D | Hose Assembly Details To Be Put On One Adhesive Label And On One Socket |
| Product type | HA1 | Hose Assembly Standard Config |
| Sleeve / Coil Series | No Sleeve Required | |
| Specialities | XXXXX | NONE |
| Test Method | X | No Additional Testing Required |
| Working Pressure | 280 BAR (4060 PSI) | |
| Working Temperature - Max | 100°C (212°F) | |
| Working Temperature - Min | -40°C (-40°F) |