Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | S | Standard |
| Bend Radius - Min | 300 | 300 mm (11.81 Inch) |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Cleaning Level | S | No Cleaning Level Requirement |
| Fitting 1 Angle (Shape) | B | 90° Elbow Standard Drop |
| Fitting 1 Drop Dimension | 0940 | 94.0 mm |
| Fitting 1 End Type | FL | Split Code 61 Flange |
| Fitting 1 Part No | 87391-32-24ZN | 87391-32-24ZN |
| Fitting 1 Size | 32 | Size 32 |
| Fitting 1 Thread size | XX | None |
| Fitting 2 Angle (Shape) | B | 90° Elbow Standard Drop |
| Fitting 2 Drop Dimension | 1000 | 100.0 mm |
| Fitting 2 End Type | FL | Split Code 61 Flange |
| Fitting 2 Part No | 87391-20-24H100ZN | 87391-20-24H100ZN |
| Fitting 2 Size | 20 | Size 20 |
| Fitting 2 Thread size | XX | None |
| Fitting hex | R | Fitting(s) to have round. (no hex) |
| Fitting Hex 1 | R | Round |
| Fitting Hex 2 | R | Round |
| Fitting material | TZ | Zinc Nickel Plated Steel, 240 Hours White Corrosion And 620 Hours RedRust Corrosion. |
| Fitting O'Ring Material | OA | None |
| Fitting Phase Angle | 200 | 200 |
| Fitting series | 2P | Winner 2 Piece Crimp Fitting |
| Fitting Style | C | Crimp |
| H/A Overall Length | 01150 | 01150 |
| H/A Overall Length UOM | M | mm |
| Helper characteristics 06 | M | |
| Helper characteristics 08 | 2 | |
| Hose Brand | WIN | WINNER |
| Hose Dash Size | 24 | Inch (Dash) Size 24 |
| Hose Inside Diameter | 38.1 | 38.1 mm (1.50 In) |
| Hose natural curvature | X | No Requirements |
| Hose Outside Diameter | 51.0 | 51 mm( 2.01In ) |
| Hose Part No | EC215-24 | EC215-24 |
| Hose series | EC215- | 2 wire braided hose that meets EN857 2SC and SAE J1942-1 |
| Identification Text | 21 | Includes: Danfoss Part Number\Customer Part Number\SalesOrder\Date\Danfoss Address |
| Length Of Sleeve / Coil | XX | No Sleeve Required |
| Marking | D | Hose Assembly Details To Be Put On One Adhesive Label And On One Socket |
| Product Type | HA1 | Hose Assembly Standard Config |
| Shape: Ftng1 angle | S1 | Angle |
| Shape: Ftng2 angle | S2 | Angle |
| Sleeve / Coil Series | SN | No Sleeve Required (default) |
| Specialities | XXXXX | NONE |
| Test Method | X | No Additional Testing Required |
| Working Pressure | 100 | 100 BAR (1450 PSI) |
| Working Temperature - Max | 100 | 100°C (212°F) |
| Working Temperature - Min | -40 | -40°C (-40°F) |