Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | D | Duratuff (Premium) |
| Bend Radius - Min | 560 | 560 mm (22.05 Inch) |
| Cleaning Level | S | No Cleaning Level Requirement |
| Fitting 1 Angle (Shape) | B | 90° Elbow Standard Drop |
| Fitting 1 Drop Dimension | 0940 | 94.0 mm |
| Fitting 1 End Type | FL | Split Code 61 Flange |
| Fitting 1 Part No | 87392N-32-24Z | 87392N-32-24Z |
| Fitting 1 Size | 32 | Size 32 |
| Fitting 1 Thread size | XX | None |
| Fitting 2 Angle (Shape) | B | 90° Elbow Standard Drop |
| Fitting 2 Drop Dimension | 0940 | 94.0 mm |
| Fitting 2 End Type | FL | Split Code 61 Flange |
| Fitting 2 Part No | 87392N-32-24Z | 87392N-32-24Z |
| Fitting 2 Size | 32 | Size 32 |
| Fitting 2 Thread size | XX | None |
| Fitting hex | R | Fitting(s) to have round. (no hex) |
| Fitting Hex 1 | R | Round |
| Fitting Hex 2 | R | Round |
| Fitting material | CZ | Zinc Plated Steel |
| Fitting O'Ring Material | OA | None |
| Fitting Phase Angle | XXX | XXX |
| Fitting series | W4 | Winner 4 Spiral 2 Piece Crimp Fitting |
| H/A Overall Length | 01050 | 01050 |
| H/A Overall Length UOM | M | mm |
| Helper characteristics 06 | M | |
| Helper characteristics 08 | 2 | |
| Hose Brand | AER | AEROQUIP |
| Hose Dash Size | 24 | Inch (Dash) Size 24 |
| Hose Inside Diameter | 38.1 | 38.1 mm (1.50 In) |
| Hose natural curvature | J | 180° Rotational Angle |
| Hose Outside Diameter | 53.5 | 53.5 mm (2.11 In) |
| Hose Part No | GH506-24 | GH506-24 |
| Hose series | GH506- | 4 wire spiral hose that meets EN856 4SH and ISO 3862 4SH |
| Identification Text | 21 | Includes: Danfoss Part Number\Customer Part Number\SalesOrder\Date\Danfoss Address |
| Length Of Sleeve / Coil | XX | No Sleeve Required |
| Marking | D | Hose Assembly Details To Be Put On One Adhesive Label And On One Socket |
| Natural Curvature | NC | Rotational Angle |
| Product Type | HA1 | Hose Assembly Standard Config |
| Shape: Ftng1 angle | S1 | Angle |
| Shape: Ftng2 angle | S2 | Angle |
| Sleeve / Coil Series | SN | No Sleeve Required (default) |
| Specialities | XXXXX | NONE |
| Test Method | X | No Additional Testing Required |
| Working Pressure | 300 | 300 BAR (4350 PSI) |
| Working Temperature - Max | 100 | 100°C (212°F) |
| Working Temperature - Min | -40 | -40°C (-40°F) |