Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | D | Duratuff (Premium) |
| Bend Radius - Min | 500 | 500 mm (19.68 Inch) |
| Cleaning Level | S | No Cleaning Level Requirement |
| Fitting 1 Angle (Shape) | S | Straight |
| Fitting 1 Drop Dimension | XXXX | NONE |
| Fitting 1 End Type | FH | Split Code 62 Flange |
| Fitting 1 Part No | 87613N-20-24ZN | 87613N-20-24ZN |
| Fitting 1 Size | 20 | Size 20 |
| Fitting 1 Thread size | XX | None |
| Fitting 2 Angle (Shape) | B | 90° Elbow Standard Drop |
| Fitting 2 Drop Dimension | 3300 | 330.0 mm |
| Fitting 2 End Type | FH | Split Code 62 Flange |
| Fitting 2 Size | 24 | Size 24 |
| Fitting 2 Thread size | XX | None |
| Fitting hex | R | Fitting(s) to have round. (no hex) |
| Fitting Hex 1 | R | Round |
| Fitting Hex 2 | R | Round |
| Fitting material | TZ | Zinc Nickel Plated Steel, 240 Hours White Corrosion And 620 Hours RedRust Corrosion. |
| Fitting O'Ring Material | OA | None |
| Fitting Phase Angle | XXX | XXX |
| Fitting series | W6 | Winner 6 Spiral 2 Piece Crimp Fitting |
| H/A Overall Length | 04000 | 04000 |
| H/A Overall Length UOM | M | mm |
| Hose Brand | AER | AEROQUIP |
| Hose Dash Size | 24 | Inch (Dash) Size 24 |
| Hose Inside Diameter | 38.1 | 38.1 mm (1.50 In) |
| Hose natural curvature | X | No Requirements |
| Hose Outside Diameter | 57.3 | 57.3 mm (2.26 In) |
| Hose Part No | GH466-24 | GH466-24 |
| Hose series | GH466- | 6 wire spiral hose that meets EN856 R13/R15 |
| Identification Text | 21 | Includes: Danfoss Part Number\Customer Part Number\SalesOrder\Date\Danfoss Address |
| Length Of Sleeve / Coil | XX | No Sleeve Required |
| Marking | D | Hose Assembly Details To Be Put On One Adhesive Label And On One Socket |
| Product Type | HA1 | Hose Assembly Standard Config |
| Sleeve / Coil Series | SN | No Sleeve Required (default) |
| Specialities | XXXXX | NONE |
| Test Method | X | No Additional Testing Required |
| Working Pressure | 420 | 420 BAR (6100 PSI) |
| Working Temperature - Max | 120 | 120°C (248°F) |
| Working Temperature - Min | -40 | -40°C (-40°F) |