Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | D | Duratuff (Premium) |
| Bend Radius - Min | 165 | 165 mm (6.50 Inch) |
| Cleaning Level | S | No Cleaning Level Requirement |
| Fitting 1 Angle (Shape) | S | Straight |
| Fitting 1 Drop Dimension | XXXX | NONE |
| Fitting 1 End Type | DS | 24 Degree DKO Swivel Heavy Duty |
| Fitting 1 Part No | 4S20DS16 | 4S20DS16 |
| Fitting 1 Size | 20 | Size 20 |
| Fitting 1 Thread size | AO | M36x2 |
| Fitting 2 Angle (Shape) | S | Straight |
| Fitting 2 Drop Dimension | XXXX | None |
| Fitting 2 End Type | DS | 24 Degree DKO Swivel Heavy Duty |
| Fitting 2 Part No | 4S20DS16 | 4S20DS16 |
| Fitting 2 Size | 20 | Size 20 |
| Fitting 2 Thread size | AO | M36x2 |
| Fitting hex | M | Fitting 1 to have inch hex and fitting 2 to have round |
| Fitting Hex 1 | M | Metric |
| Fitting Hex 2 | M | Metric |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting O'Ring Material | OA | None |
| Fitting Phase Angle | XXX | XXX |
| Fitting series | 4S | Through The Cover - 4 Spiral |
| Fitting Style | C | Crimp |
| H/A Overall Length | 01500 | 01500 |
| H/A Overall Length UOM | M | mm |
| Helper characteristics 06 | M | |
| Helper characteristics 08 | 2 | |
| Hose Brand | AER | AEROQUIP |
| Hose Dash Size | 16 | Inch (Dash) Size 16 |
| Hose Inside Diameter | 25.4 | 25.4 mm (1.00 In) |
| Hose natural curvature | X | No Requirements |
| Hose Outside Diameter | 38.6 | 38.6 mm (1.52 In) |
| Hose Part No | EC600-16 | EC600-16 |
| Hose series | EC600- | 4 and 6 wire spiral hose that meets SAE 100R15 and SAE J1942-1 |
| Identification Text | 21 | Includes: Danfoss Part Number\Customer Part Number\SalesOrder\Date\Danfoss Address |
| Length Of Sleeve / Coil | XX | No Sleeve Required |
| Marking | D | Hose Assembly Details To Be Put On One Adhesive Label And On One Socket |
| Product Type | HA1 | Hose Assembly Standard Config |
| Shape: Ftng1 angle | ST | Straight |
| Shape: Ftng2 angle | ST | Straight |
| Sleeve / Coil Series | SN | No Sleeve Required (default) |
| Specialities | XXXXX | NONE |
| Test Method | X | No Additional Testing Required |
| Working Pressure | 420 | 420 BAR (6100 PSI) |
| Working Temperature - Max | 127 | 127°C (260°F) |
| Working Temperature - Min | -40 | -40°C (-40°F) |