Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Standard |
Bend Radius - Min | 310 mm ( 12.2 Inch ) |
CMM | SPIRAL H & F-WINNER_CMM |
Cleaning Level | Standard |
FE Decode function visiblity | N |
Fitting 1 Angle (Shape) | 90° Elbow Standard Drop |
Fitting 1 Drop Dimension | 99.5 mm |
Fitting 1 End Type | Metric Female Orfs(Wirenut) |
Fitting 1 Part No | 20293N-52-24WZ |
Fitting 1 Size | Size 52 |
Fitting 1 Thread size | M52x2 |
Fitting 2 Angle (Shape) | 90° Elbow Standard Drop |
Fitting 2 Drop Dimension | 99.5 mm |
Fitting 2 End Type | METRIC FEMALE ORFS(WIRENUT) |
Fitting 2 Part No | 20293N-52-24WZ |
Fitting 2 Size | Size 52 |
Fitting 2 Thread size | M52x2 |
Fitting Hex | Metric With No Nipple Hx |
Fitting Hex 1 | Metric With No Nipple Hx |
Fitting Hex 2 | Metric With No Nipple Hx |
Fitting Material | Zinc Plated Steel |
Fitting O'Ring Material | None |
Fitting Phase Angle | 180 |
Fitting Series | Winner 2 Pc (6Sp) - Crimp |
H/A Overall Length | 00980 |
H/A Overall Length UOM | mm |
Helper characteristics 06 | M |
Helper characteristics 08 | 2 |
Hose Brand | WINNER |
Hose Dash Size | Inch (Dash) Size 24 |
Hose Inside Diameter | 38.1 mm (1.50 In) |
Hose Natural Curvature | 90° Rotational Angle |
Hose Outside Diameter | 54 mm( 2.13In ) |
Hose Part No | EC640-24 |
Hose Series | WINNER SAE 100R15 |
Identification Text | Winner Standard |
Length Of Sleeve / Coil | No Sleeve Required |
Marking | Adhesive Label And Socket |
Product View (Switch) | Development Global |
Product View (Switch) | Development Global |
Product type | Hose Assembly Standard Config |
Sleeve / Coil Series | No Sleeve Required |
Specialities | NONE |
Test Method | Standard |
Working Pressure | 420 BAR (6100 PSI) |
Working Temperature - Max | 120°C (248°F) |
Working Temperature - Min | -40°C (-40°F) |