Product specifications
Characteristic | Value |
---|---|
Abrasion Resistance | Standard |
Bend Radius - Min | 160 mm (6.30 Inch) |
Cleaning Level | Standard |
FE Decode function visiblity | N |
Fitting 1 Angle (Shape) | Straight |
Fitting 1 Drop Dimension | NONE |
Fitting 1 End Type | 24 Deg. Dko Swivel Lt.(W) |
Fitting 1 Part No | 20411-36-16WZN |
Fitting 1 Size | Size 36 |
Fitting 1 Thread size | M36x2 |
Fitting 2 Angle (Shape) | Straight |
Fitting 2 Drop Dimension | None |
Fitting 2 End Type | 24 DEG. DKO SWIVEL LT.(W) |
Fitting 2 Part No | 20411-30-16WZN |
Fitting 2 Size | Size 30 |
Fitting 2 Thread size | M30x2 |
Fitting Hex | Metric With No Nipple Hx |
Fitting Hex 1 | Metric With No Nipple Hx |
Fitting Hex 2 | Metric With No Nipple Hx |
Fitting Material | Zn Ni Pld Stl |
Fitting O'Ring Material | None |
Fitting Phase Angle | XXX |
Fitting Series | Winner 2 piece crimp |
Fitting Style | Crimp |
H/A Overall Length | 02800 |
H/A Overall Length UOM | mm |
Helper characteristics 06 | M |
Helper characteristics 08 | 2 |
Hose Brand | WINNER |
Hose Dash Size | Inch (Dash) Size 16 |
Hose Inside Diameter | 25.4 mm (1.00 In) |
Hose Natural Curvature | Not Applicable |
Hose Outside Diameter | 35.7 mm (1.41 In) |
Hose Part No | EC215-16 |
Hose Series | EN 857 2SC, J1942-1 |
Identification Text | Winner Standard |
Length Of Sleeve / Coil | No Sleeve Required |
Marking | Adhesive Label And Socket |
Product View (Switch) | Development Global |
Product View (Switch) | Development Global |
Product type | Hose Assembly Standard Config |
Sleeve / Coil Series | No Sleeve Required |
Specialities | NONE |
Test Method | Standard |
Working Pressure | 165 BAR (2400 PSI) |
Working Temperature - Max | 100°C (212°F) |
Working Temperature - Min | -40°C (-40°F) |