Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Vickers by Danfoss | |
| Product series | TA Series Cylinders | |
| Bore Diameter | 2.00 inch | |
| Rod Diameter | 0.75 inch | |
| Double/Single Rods | Single Rod | |
| Unit of Measure | Inch | |
| Working Stroke | 0017 | |
| Rod End Type | Full male UN thread | |
| Stroke Fraction | 0 inch | |
| Port Type | Standard NPTF | |
| Port Size | NPTF-.250 | |
| Head Port Location | Head 4 | |
| Cap Port Location | Cap 4 | |
| Cushion | Cushion Both Ends | |
| Head Cushion Location | Cushion Head 1 | |
| Cap Cushion Location | Cushion Cap 1 | |
| Switches | No Switch | |
| Head Switch Location | No switch at head | |
| Cap Switch Location | No switch at cap | |
| Bleeder Type | No Bleeder | |
| Head Bleeder Location | No bleeder at head | |
| Cap Bleeder Location | No bleeder at cap | |
| Gland Drain Head End | No gland drain | |
| Extra Rod Projection | 000 | |
| Extra rod projection Fraction | 0 | |
| Stop Tube | No Stop-Tube | |
| Stop Tube Length | 000 | |
| Stop Tube Length Fraction | 0 | |
| Bronze Bushing | No | |
| No of Flats | 2 Flats | |
| Piston to Rod Joint | Standard threaded joint | |
| Port Plug | Plastic Plug- Standard | |
| Accessories | No Accessories | |
| Trunnion Location | 0000 | |
| Trunnion Length Fraction | 0 | |
| Sensor Type | No transducer | |
| Sensor output | No Sensor Output | |
| Cable option | No Cable | |
| Cover option | No cover | |
| Valve pattern | No Manifold | |
| Working medium | Pneumatic | |
| Mounting Styles | Cap Fixed Clevis | |
| Piston Seal | High Temperature | |
| Pressure (Psi) | 250 Psi | |
| Rod Material | Non case harden piston rod | |
| Rod Seal | High Temperature | |
| Switch type | No switch | |
| Working Pressure (Psi) | 250 Psi |