Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | B | Bruiser (Ultra) |
| Bend Radius - Min | 65 | 65 mm (2.56 Inch) |
| Cap Type | S | Standard Cap/Plug |
| Cap Type & Hose Shelf Life | X | Standard hose sl |
| CERTIFICATE | X | No COC |
| Cleaning Level | L | 0.8Mm Max. Particle Size |
| Fitting 1 Angle (Shape) | B | 90° Elbow Standard Drop |
| Fitting 1 Drop Dimension | 0350 | 35.0 mm |
| Fitting 1 End Type | BF | Female BSPP Swivel |
| Fitting 1 Part No | 1A6BFB6 | 1A6BFB6 |
| Fitting 1 Size | 06 | Size 06 |
| Fitting 1 Thread size | CU | G3/8-19 |
| Fitting 2 Angle (Shape) | B | 90° Elbow Standard Drop |
| Fitting 2 Drop Dimension | 0350 | 35.0 mm |
| Fitting 2 End Type | BF | Female BSPP Swivel |
| Fitting 2 Part No | 1A6BFB6 | 1A6BFB6 |
| Fitting 2 Reqired | B | Same fitting as fitting 1 |
| Fitting 2 Size | 06 | Size 06 |
| Fitting 2 Thread size | CU | G3/8-19 |
| Fitting hex | N | Fitting(s) to have metric nut hex with no nipple hex |
| Fitting Hex 1 | N | Metric With No Nipple Hx |
| Fitting Hex 2 | N | Metric With No Nipple Hx |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting O'Ring Material | OA | None |
| Fitting Phase Angle | 010 | 010 |
| Fitting series | 1A | TTC - Through The Cover |
| Fitting Style | C | Crimp |
| H/A Overall Length | 118.110 | 118.110 |
| H/A Overall Length UOM | M | mm |
| Helper characteristics 01 | 0 | |
| Helper characteristics 02 | 0 | |
| Helper characteristics 03 | 115,394 | |
| Helper characteristics 05 | 118,110 | |
| Helper characteristics 06 | M | |
| Helper characteristics 08 | 2 | |
| Hose Brand | AER | AEROQUIP |
| Hose Dash Size | 06 | Inch (Dash) Size 06 |
| Hose Inside Diameter | 9.5 | 9.5 mm (0.38 In) |
| Hose length char | 115.394 | 115.394 |
| Hose natural curvature | X | No Requirements |
| Hose Outside Diameter | 17.4 | 17.4 mm (0.69 In) |
| Hose Part No | FC735-06 | FC735-06 |
| Hose series | FC735- | Premium 2 wire braided Ultra (Bruiser) cover hose that meets SAE 100R16and EN857 2SC |
| Identification Text | 22 | Includes: Danfoss\Danfoss Part Number\Customer Part Number\Proof TestDate, ID Number |
| Length Of Sleeve / Coil | XX | No Sleeve Required |
| Marking | B | Hose Assembly Details To Be Put On One Adhesive Label (Mylar Tag) |
| No.of dimensioned pcs of tape | NT | No Tape |
| Number Of Pieces Of Tape | X | No Tape Required |
| Packaging Type | X | Standard Packaging |
| Product Type | HA1 | Hose Assembly Standard Config |
| Shape: Ftng1 angle | S1 | Angle |
| Shape: Ftng2 angle | S2 | Angle |
| Sleeve / Coil Series | SN | No Sleeve Required (default) |
| Specialities | XXXXX | NONE |
| Test Method | X | No Additional Testing Required |
| Tolerance | X | Standard Tolerance |
| Working Pressure | 400 | 400 BAR (5800 PSI) |
| Working Temperature - Max | 126 | 126°C (260°F) |
| Working Temperature - Min | -40 | -40°C (-40°F) |