Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | D | Duratuff (Premium) |
| Bend Radius - Min | 89 | 89 mm (3.50 Inch) |
| Cap Type & Hose Shelf Life | S | Standard caps/plugs and hose shelf life |
| CERTIFICATE | X | No COC |
| Cleaning Level | S | No Cleaning Level Requirement |
| Fitting 1 Angle (Shape) | B | 90° Elbow Standard Drop |
| Fitting 1 Drop Dimension | 0292 | 29.2 mm |
| Fitting 1 End Type | FR | Female ORFS Swivel |
| Fitting 1 Part No | 1AA8FRB8 | 1AA8FRB8 |
| Fitting 1 Size | 08 | Size 08 |
| Fitting 1 Thread size | BP | 13/16-16 |
| Fitting 2 Angle (Shape) | B | 90° Elbow Standard Drop |
| Fitting 2 Drop Dimension | 0292 | 29.2 mm |
| Fitting 2 End Type | FR | Female ORFS Swivel |
| Fitting 2 Part No | 1AA8FRB8 | 1AA8FRB8 |
| Fitting 2 Reqired | B | Same fitting as fitting 1 |
| Fitting 2 Size | 08 | Size 08 |
| Fitting 2 Thread size | BP | 13/16-16 |
| Fitting hex | I | Male fitting(s) to have inch nipple hex. female fitting(s) to have inchhex on both nut and nipple. |
| Fitting Hex 1 | I | Imperial |
| Fitting Hex 2 | I | Imperial |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting O'Ring Material | OA | None |
| Fitting Phase Angle | 005 | 005 |
| Fitting series | 1A | TTC - Through The Cover |
| Fitting Style | C | Crimp |
| H/A Overall Length | 29.528 | 29.528 |
| H/A Overall Length UOM | M | mm |
| Hose Brand | AER | AEROQUIP |
| Hose Dash Size | 08 | Inch (Dash) Size 08 |
| Hose Inside Diameter | 12.7 | 12.7 mm (0.50 In) |
| Hose length char | 25.945 | 25.945 |
| Hose length Compatible Error | E0009 | H/A Overall Length (Inches) or (metric) can be specified only If Min/Maxlength specified |
| Hose natural curvature | X | No Requirements |
| Hose Outside Diameter | 22.1 | 22.1 mm( 0.87In ) |
| Hose Part No | FC849-08 | FC849-08 |
| Hose series | FC849- | 2 wire braided hose that meets SAE 100R19 |
| Identification Text | 22 | Includes: Danfoss\Danfoss Part Number\Customer Part Number\Proof TestDate, ID Number |
| Length Of Sleeve / Coil | XX | No Sleeve Required |
| Marking | B | Hose Assembly Details To Be Put On One Adhesive Label (Mylar Tag) |
| No.of dimensioned pcs of tape | NT | No Tape |
| Number Of Pieces Of Tape | X | No Tape Required |
| Packaging Type | X | Standard Packaging |
| Product type | HA1 | Hose Assembly Standard Config |
| Select the region: | AM | Americas |
| Shape: Ftng1 angle | S1 | Angle |
| Shape: Ftng2 angle | S2 | Angle |
| Sleeve / Coil Series | SN | No Sleeve Required (default) |
| Specialities | SXXXX | SXXXX |
| Test Method | X | No Additional Testing Required |
| Tolerance | X | Standard Tolerance |
| Working Pressure | 275 | 275 BAR (4000 PSI) |
| Working Temperature - Max | 100 | 100°C (212°F) |
| Working Temperature - Min | -40 | -40°C (-40°F) |