Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | D | Duratuff (Premium) |
| Bend Radius - Min | 100 | 100 mm (3.94 Inch) |
| Cap Type & Hose Shelf Life | S | Standard caps/plugs and hose shelf life |
| CERTIFICATE | X | No COC |
| Cleaning Level | S | No Cleaning Level Requirement |
| Fitting 1 Angle (Shape) | S | Straight |
| Fitting 1 Drop Dimension | XXXX | NONE |
| Fitting 1 End Type | FJ | Female 37 Degree Swivel |
| Fitting 1 Part No | 1AA10FJ10 | 1AA10FJ10 |
| Fitting 1 Size | 10 | Size 10 |
| Fitting 1 Thread size | BQ | 7/8-14 |
| Fitting 2 Angle (Shape) | S | Straight |
| Fitting 2 Drop Dimension | XXXX | None |
| Fitting 2 End Type | FJ | Female 37 Degree Swivel |
| Fitting 2 Part No | 1AA10FJ10 | 1AA10FJ10 |
| Fitting 2 Reqired | B | Same fitting as fitting 1 |
| Fitting 2 Size | 10 | Size 10 |
| Fitting 2 Thread size | BQ | 7/8-14 |
| Fitting hex | I | Male fitting(s) to have inch nipple hex. female fitting(s) to have inchhex on both nut and nipple. |
| Fitting Hex 1 | I | Imperial |
| Fitting Hex 2 | I | Imperial |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting O'Ring Material | OA | None |
| Fitting Phase Angle | XXX | XXX |
| Fitting series | 1A | TTC - Through The Cover |
| Fitting Style | C | Crimp |
| H/A Overall Length | 59.055 | 59.055 |
| H/A Overall Length UOM | M | mm |
| Hose Brand | AER | AEROQUIP |
| Hose Dash Size | 10 | Inch (Dash) Size 10 |
| Hose Inside Diameter | 15.9 | 15.9 mm (0.62 In) |
| Hose length char | 55.669 | 55.669 |
| Hose length Compatible Error | E0009 | H/A Overall Length (Inches) or (metric) can be specified only If Min/Maxlength specified |
| Hose natural curvature | X | No Requirements |
| Hose Outside Diameter | 22.3 | 22.3 mm (0.88 In) |
| Hose Part No | GH681-10 | GH681-10 |
| Hose series | GH681- | 1 wire braided hose that meets 100R17/EN857 1 SC for sizes 3-8 |
| Identification Text | 22 | Includes: Danfoss\Danfoss Part Number\Customer Part Number\Proof TestDate, ID Number |
| Length Of Sleeve / Coil | XX | No Sleeve Required |
| Marking | B | Hose Assembly Details To Be Put On One Adhesive Label (Mylar Tag) |
| No.of dimensioned pcs of tape | NT | No Tape |
| Number Of Pieces Of Tape | X | No Tape Required |
| Packaging Type | X | Standard Packaging |
| Product type | HA1 | Hose Assembly Standard Config |
| Select the region: | AM | Americas |
| Shape: Ftng1 angle | ST | Straight |
| Shape: Ftng2 angle | ST | Straight |
| Sleeve / Coil Series | SN | No Sleeve Required (default) |
| Specialities | SXXXX | SXXXX |
| Test Method | X | No Additional Testing Required |
| Tolerance | X | Standard Tolerance |
| Working Pressure | 140 | 140 BAR (2025 PSI) |
| Working Temperature - Max | 126 | 126°C (260°F) |
| Working Temperature - Min | -46 | -46°C (-50°F) |