
847AN00235A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
847AN00235A
Product specifications
Characteristic | Value |
|---|---|
| Adjustment | No |
| Application | Presses, Plastics Molding Machines, Die Casting Machines, Shears and Balers, Machine Tools and Metal Forming Machinery, Steel Mill Machinery and other Primary Metal Processing Equipment, Mobile Vehicle, and Marine |
| Body material | Alloy Steel |
| Cover Function | Direction control with pilot control |
| Design code | 50 |
| Feature | Efficient, dependable operationBest-in-class designFaster response time |
| Flow rate | 1700 l/min |
| Fluid Cleanliness | 18/16/13 micron |
| Fluid compatibility | Water glycol, water-in-oil emulsion fluids and petroleum oil |
| Gauge Port Thread Type | SAE |
| Insert Ratio | 1:2 |
| Insert Type | Directional |
| Leakage | Standard |
| Model Code | F3-CVI-40-D20-H-50 |
| Normal Function | Normally Open |
| Pressure Rating | 350 bar |
| Product Height | 2.95 in |
| Product Length/Depth | 4.13 in |
| Product Type | Slip-in Cartridge Valves |
| Product Type | Insert |
| Product Volume | 35.941 in³ |
| Product Weight | 3.42 lb |
| Product Width | 2.95 in |
| Seal material | Viton |
| Size | 40 |
| Special features | None |
| Sub-brand | None |
| Trade Name | CVI-40 50 Design |
| Valvistor | No |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |
| Zero Leak | No |