850052-2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding |
| Configuration | Double |
| Design code | 12 |
| Displacement | 26.5 cm³/rev |
| Displacement (front) | 26.5 cm³/rev |
| Displacement (rear) | 16.4 cm³/rev |
| Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency |
| Flow rate | 68.24488704 l/min |
| Frame size | V2010 |
| Frame size (front) | V20 |
| Frame size (rear) | V10 |
| Minimum speed | 1800 RPM |
| Model Code | V2010 1F8S5S 1BB12 |
| Paint | None |
| Product Height | 5 in |
| Product Length/Depth | 10.95 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 376.133 in³ |
| Product Weight | 30 lb |
| Product Width | 6.87 in |
| Rear Outlet Port Position (Cover End View) | 90° CCW to inlet port |
| Ring size | 1 |
| Seal material | Buna-N |
| Shaft rotation | Right |
| Shafts | Straight Keyed |
| Sub-brand | None |
| Trade Name | V Series |
| Vane function type | Pump |
| Working pressure - max | 172 bar |