850060-3
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
850060-3
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Power Steering, Industrial small units and small press etc. | |
| Configuration | Double | |
| Design code | 12 | |
| Displacement (front) | 29.7 cm³/rev | |
| Displacement (rear) | 13.1 cm³/rev | |
| Feature | Pressure-balanced, modular 12-vane designReduces noise and flow pulsationWide range of available displacements | |
| Flow rate | 76.27968 l/min | |
| Frame size | V2010 | |
| Frame size (front) | V20 | |
| Frame size (rear) | V10 | |
| Front outlet port type | 1.0625-12 UN 2B SAE O-ring port (SAE #12) | |
| Identification | None | |
| Minimum speed | 1800 RPM | |
| Model Code | V2010 1F9S4S 1CC12 | |
| Paint | None | |
| Product Height | 5 in | |
| Product Length/Depth | 10.95 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 376.133 in³ | |
| Product Weight | 30 lb | |
| Product Width | 6.87 in | |
| Rear outlet port connections | 0.750-16 UN-2B Straight Thread | |
| Rear Outlet Port Position (Cover End View) | 45° CW From Inlet Port | |
| Ring size | 9 | |
| Seal material | None | |
| Shaft rotation | Right | |
| Shafts | Straight Keyed | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | V10 and V20 Series | |
| Vane function type | Pump | |
| Working pressure - max | 172 bar |