850076-2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Power Steering, Industrial small units and small press etc. |
Configuration | Double |
Design code | 12 |
Displacement (front) | 36.4 cm³/rev |
Displacement (rear) | 9.8 cm³/rev |
Feature | Pressure-balanced, modular 12-vane designReduces noise and flow pulsationWide range of available displacements |
Flow rate | 88.28101632 l/min |
Frame size | V2010 |
Frame size (front) | V20 |
Front outlet port position (cover end view) | 90° CCW FROM INLET PORT |
Identification | None |
Minimum speed | 1800 RPM |
Model Code | V2010 1F11S3S 1BB12 |
Paint | None |
Product Height | 5 in |
Product Length/Depth | 10.9 in |
Product material | Cast Iron |
Product Type | Vane Pumps |
Product Volume | 374.415 in³ |
Product Weight | 30 lb |
Product Width | 6.87 in |
Rear Outlet Port Position (Cover End View) | 45° CCW From Inlet Port |
Ring size | 11 |
Seal material | Buna-N |
Shaft rotation | Right |
Shafts | Straight Keyed |
Special features | None |
Sub-brand | None |
Trade Name | V10 and V20 Series |
Vane function type | Pump |
Working pressure - max | 172 bar |