850106-AA
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
850106-AA
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding | |
| Configuration | Double | |
| Design code | 12 | |
| Displacement | 42.4 cm³/rev | |
| Displacement (front) | 42.4 cm³/rev | |
| Displacement (rear) | 16.4 cm³/rev | |
| Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency | |
| Flow rate | 99.77382144 l/min | |
| Frame size | V2010 | |
| Frame size (front) | V20 | |
| Frame size (rear) | V10 | |
| Minimum speed | 1800 RPM | |
| Model Code | V2010-1F13S5S-1AA-12 | |
| Paint | None | |
| Product Height | 5 in | |
| Product Length/Depth | 11.28 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 387.468 in³ | |
| Product Weight | 30 lb | |
| Product Width | 6.87 in | |
| Rear Outlet Port Position (Cover End View) | 135° CCW From Inlet Port | |
| Ring size | 1 | |
| Seal material | Buna-N | |
| Shaft rotation | Right | |
| Shafts | Straight Keyed | |
| Sub-brand | None | |
| Trade Name | V Series | |
| Vane function type | Pump | |
| Working pressure - max | 172 bar |