
KBS1-03-04-NS-11-E-NS-002-10, KBS10304NS11ENS00210
852AN00002B
Model code: KBS10304NS11ENS00210
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: AxisPro proportional valves
852AN00002B
Product specifications
Characteristic | Value |
|---|---|
| A Port flow LPM | 5.00 |
| A Port flow USGPM | 1.30 |
| Actuation Type | Solenoid controlled |
| B Port flow LPM | 5.00 |
| B Port flow USGPM | 1.30 |
| Brand | Vickers by Danfoss |
| Build orientation | Solenoid at B port end |
| Coil voltage | 24 Volt DC |
| Command input | +/-10V Command +/-10V feedback |
| Communication protocol | None |
| Design Series | 10 Series |
| Electrical Connection | Electrical (PE7) 7 pin electrical plug with mating half |
| Feedback sensor | Yes |
| Fluid Cleanliness | 17/15/12 micron |
| Fluid Compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-03/NFPA D03/CETOP 3/NG06 |
| Manual override | None |
| Maximum pressure BAR | 350 |
| Maximum pressure PSI | 5000 |
| Model Code 1 | KBS10304NS11ENS00210 |
| On board electronics | Yes |
| Performance | Servo |
| Product height in | 5.000 |
| Product height mm | 127.000 |
| Product length in | 9.320 |
| Product length mm | 236.728 |
| Product width in | 1.810 |
| Product width mm | 45.974 |
| ProFX compatible | Yes |
| Reducer module | No |
| Reverse flow check | No |
| Seal Type | Viton |
| Special Features | None |
| Spool Type | ISO4401-10/NFPA D10/CETOP 10/NG32 |
| Stage | Single stage |
| Symmetric flow | Yes |
| Tank port rating BAR | 250.0 |
| Tank port rating PSI | 3600 |
| Valve Mount Type | Subplate |
| Valve Type | AxisPro level 1 |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |