Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Material | Teflon |
| Product height in | 1.062 |
| Product height mm | 26.975 |
| Product length in | 0.032 |
| Product length mm | 0.813 |
| Product width in | 1.062 |
| Product width mm | 26.975 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
