Product specifications
Characteristic | Value | Description |
|---|---|---|
| A Port flow LPM | 13.00 | |
| A Port flow USGPM | 3.43 | |
| Actuation Type | SOLENOID CONTROLLED | Solenoid controlled |
| B Port flow LPM | 13.00 | |
| B Port flow USGPM | 3.43 | |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Build orientation | SOL B PORT A/SOL A PORT B END | Solenoid 'B' at port 'A' end of valve and solenoid 'A' at port 'B' end of valve |
| Build type | SPRING CENTERED | Spring centered |
| Coil voltage | 24 VOLT DC | 24 Volt DC |
| Command input | +/- 10V CONTROL SIGNAL | +/- 10V control signal |
| Communication protocol | NONE | None |
| Current | 1.2 AMP | 1.2 amp |
| Design Series | 11 SERIES | 11 Series |
| Electrical Connection | 7 PIN CONNECTOR WITH PLUG | Electrical (PE7) 7 pin electrical plug with mating half |
| Feedback sensor | NO | No |
| Fluid Cleanliness | 17/15/12 MICRON | 17/15/12 micron |
| Fluid Compatibility | ANTIWEAR HYDRAULIC OILS | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-03/NFPA D03/CETOP 3 | ISO4401-03/NFPA D03/CETOP 3/NG06 |
| Manual override | NO OVERRIDE | No override |
| Metering | METER IN / METER OUT | Meter in / meter out |
| Model Code 1 | KBDG4V32C13NZM1PE7H711 | |
| On board electronics | YES | Yes |
| Performance | STANDARD | Standard |
| Pressure drop rated flow BAR | 5 | |
| Pressure drop rated flow PSI | 72 | |
| Pressure rating BAR | 350 | |
| Pressure rating PSI | 5000.00 | |
| Pressure rating PSI | 5000 | |
| Product height in | 3.950 | |
| Product height mm | 100.330 | |
| Product length in | 10.870 | |
| Product length mm | 276.098 | |
| Product width in | 1.810 | |
| Product width mm | 45.974 | |
| ProFX compatible | NO | No |
| Reducer module | NO | No |
| Seal Type | FLUOROCARBON | Fluorocarbon |
| Special features | NONE | None |
| Spool Type | ALL PORTS BLOCKED | ISO4401-10/NFPA D10/CETOP 10/NG32 |
| Stage | SINGLE STAGE | Single stage |
| Symmetric flow | YES | Yes |
| Tank port rating BAR | 210 | |
| Tank port rating PSI | 3000 | |
| Valve Mount Type | SUBPLATE | Subplate |
| Valve type | PROPORTIONAL DIRECTIONAL | Proportional directional |
| Working temp max C | 70 | |
| Working temp max F | 158 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |
