Product specifications
Characteristic | Value |
---|---|
A Port flow LPM | 170.00 |
A Port flow USGPM | 45.00 |
Actuation type | Solenoid contr. pilot operated |
B Port flow LPM | 170.00 |
B Port flow USGPM | 45.00 |
Brand | Vickers by Danfoss |
Build orientation | Sol B port A/sol A port B end |
Build type | Spring centered |
Coil voltage | 24 Volt DC |
Command input | +/- 10V control signal |
Communication protocol | None |
Current | 1.6 amp |
Design series | 11 Series |
Electrical connection | As PE7 but with pin C used |
Feedback sensor | No |
Fluid cleanliness | 17/15/12 micron |
Fluid compatibility | Antiwear hydraulic oils |
Interface | ISO4401-07/NFPA D07/CETOP 7 |
Manual override | Water-resistant |
Metering | Meter in / meter out |
Model Code 1 | KBDG5V733C170NXHM1PH7H111 |
On board electronics | Yes |
Performance | Standard |
Pilot drain | External |
Pilot supply | Internal |
Pressure drop rated flow BAR | 5 |
Pressure drop rated flow PSI | 72 |
Pressure ratiing PSI | 5000 |
Pressure rating BAR | 350 |
ProFX compatible | No |
Reducer module | Yes |
Seal type | Fluorocarbon |
Special Features | None |
Spool type | P blocked, A & B to tank |
Stage | Two stage |
Symmetric flow | Yes |
Tank port rating BAR | 350 |
Tank port rating PSI | 5000 |
Valve mount type | Subplate |
Valve type | Proportional directional |
Working temp max C | 70 |
Working temp max F | 158 |
Working temp min C | -20 |
Working temp min F | -4 |