Vickers by Danfoss KBDG5V-5 11 Design Proportional Valves with OBE KBDG5V-5-2C90N-EX-M2-PE7-H1-11 (RIGHT)

KBDG5V-5-33C80N-X-H-M1-PC7-H1-11, KBDG5V533C80NXHM1PC7H111

857AN00042A

Model code: KBDG5V533C80NXHM1PC7H111


Tools

Product specifications

Characteristic
Value
Description
A Port flow LPM80.00
A Port flow USGPM21.00
Actuation typeSOLENOID CONTR. PILOT OPERATEDSolenoid controlled pilot operated
B Port flow LPM80.00
B Port flow USGPM21.00
BrandVICKERS BY DANFOSSVickers by Danfoss
Build orientationSOL B PORT A/SOL A PORT B ENDSolenoid 'B' at port 'A' end of valve and solenoid 'A' at port 'B' end of valve
Build typeSPRING CENTEREDSpring centered
Coil voltage24 VOLT DC24 Volt DC
Command input+/- 10V CONTROL SIGNAL+/- 10V control signal
Communication protocolNONENone
Current1.6 AMP1.6 amp
Design Series11 SERIES11 Series
Electrical connection7 PIN CONNECTOR WITHOUT PLUGElectrical (PC7) 7 pin connector without plug
Feedback sensorNONo
Fluid cleanliness17/15/12 MICRON17/15/12 micron
Fluid compatibilityANTIWEAR HYDRAULIC OILSAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-05/NFPA D05/CETOP 5ISO4401-05/NFPA D05/CETOP 5/NG10
Manual overrideWATER-RESISTANTWater-resistant
MeteringMETER IN / METER OUTMeter in / meter out
Model Code 1KBDG5V533C80NXHM1PC7H111
On board electronicsYESYes
PerformanceSTANDARDStandard
Pilot drainEXTERNALExternal
Pilot supplyINTERNALInternal
Pressure drop rated flow BAR5
Pressure drop rated flow PSI72
Pressure ratiing PSI4500.00
Pressure rating BAR315
Pressure rating PSI4500.00
Product height in9.200
Product height mm233.680
Product length in10.900
Product length mm276.860
Product width in2.770
Product width mm70.358
ProFX compatibleNONo
Reducer moduleYESYes
Seal typeFLUOROCARBONFluorocarbon
Special featuresNONENone
Spool typeP BLOCKED, A & B TO TANKP blocked, A & B to tank
StageTWO STAGETwo stage
Symmetric flowYESYes
Tank port rating BAR210.0
Tank port rating PSI3000
Valve mount typeSUBPLATESubplate
Valve typePROPORTIONAL DIRECTIONALProportional directional
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4