Vickers by Danfoss KBDG5V-5 11 Design Proportional Valves with OBE KBDG5V-5-2C90N-EX-M2-PE7-H1-11 (RIGHT)

KBDG5V-5-33C80N-X-T-M2-PE7-H1-11, KBDG5V533C80NXTM2PE7H111

857AN00046A

Model code: KBDG5V533C80NXTM2PE7H111


Tools

Product specifications

Characteristic
Value
A Port flow LPM80.00
A Port flow USGPM21.00
Actuation typeSolenoid controlled pilot operated
B Port flow LPM80.00
B Port flow USGPM21.00
BrandVickers by Danfoss
Build orientationSolenoid 'B' at port 'A' end of valve and solenoid 'A' at port 'B' end of valve
Build typeSpring centered
Coil voltage24 Volt DC
Command input4-20mA Control signal
Communication protocolNone
Current1.6 amp
Design Series11 Series
Electrical ConnectionElectrical (PE7) 7 pin electrical plug with mating half
Feedback sensorNo
Fluid cleanliness17/15/12 micron
Fluid compatibilityAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-05/NFPA D05/CETOP 5/NG10
Manual overridePlain
MeteringMeter in / meter out
Model Code 1KBDG5V533C80NXTM2PE7H111
On board electronicsYes
PerformanceStandard
Pilot drainInternal
Pilot supplyInternal
Pressure drop rated flow BAR5
Pressure drop rated flow PSI72
Pressure rating BAR315
Pressure rating PSI4500.00
Pressure rating PSI4500
Product height in9.200
Product height mm233.680
Product length in10.900
Product length mm276.860
Product width in2.770
Product width mm70.358
ProFX compatibleNo
Reducer moduleYes
Seal typeFluorocarbon
Special featuresNone
Spool TypeP blocked, A & B to tank
StageTwo stage
Symmetric flowYes
Tank port rating BAR210.0
Tank port rating PSI3000
Valve mount typeSubplate
Valve TypeProportional directional
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4