Proportional Valves with OBE 02-412899 (RIGHT)

KBDG5V-5-33C80N-M1-PE7-H1-11, KBDG5V533C80NM1PE7H111

857AN00051A

Model code: KBDG5V533C80NM1PE7H111


Tools

Product specifications

Characteristic
Value
Description
A Port flow LPM80.00
A Port flow USGPM21.00
Actuation TypeSOLENOID CONTR. PILOT OPERATEDSolenoid controlled pilot operated
B Port flow LPM80.00
B Port flow USGPM21.00
BrandVICKERS BY DANFOSSVickers by Danfoss
Build orientationSOL B PORT A/SOL A PORT B ENDSolenoid 'B' at port 'A' end of valve and solenoid 'A' at port 'B' end of valve
Build typeSPRING CENTEREDSpring centered
Coil voltage24 VOLT DC24 Volt DC
Command input+/- 10V CONTROL SIGNAL+/- 10V control signal
Communication protocolNONENone
Current1.6 AMP1.6 amp
Design Series11 SERIES11 Series
Electrical Connection7 PIN CONNECTOR WITH PLUGElectrical (PE7) 7 pin electrical plug with mating half
Feedback sensorNONo
Fluid Cleanliness17/15/12 MICRON17/15/12 micron
Fluid compatibilityANTIWEAR HYDRAULIC OILSAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-05/NFPA D05/CETOP 5ISO4401-05/NFPA D05/CETOP 5/NG10
Manual overridePLAINPlain
MeteringMETER IN / METER OUTMeter in / meter out
Model Code 1KBDG5V533C80NM1PE7H111
On board electronicsYESYes
PerformanceSTANDARDStandard
Pilot drainEXTERNALExternal
Pilot supplyINTERNALInternal
Pressure drop rated flow BAR5
Pressure drop rated flow PSI72
Pressure rating BAR315
Pressure rating PSI4500.00
Pressure rating PSI4500
Product height in7.390
Product height mm187.706
Product length in9.370
Product length mm237.998
Product width in2.770
Product width mm70.358
ProFX compatibleNONo
Reducer moduleNONo
Seal typeFLUOROCARBONFluorocarbon
Spool TypeP BLOCKED, A & B TO TANKP blocked, A & B to tank
StageTWO STAGETwo stage
Symmetric flowYESYes
Tank port rating BAR210
Tank port rating PSI3000
Valve Mount TypeSUBPLATESubplate
Valve TypePROPORTIONAL DIRECTIONALProportional directional
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4