Vickers by Danfoss KBDG5V-7 10 Design Proportional Valves with OBE KBDG5V-7-2C180N100-EX-H-M1-PE7-H1-10 (RIGHT)

KBDG5V-7-33C170N-EX-T-M2-PE7-H1-20, KBDG5V733C170NEXTM2PE7H120

857AN00242A

Model code: KBDG5V733C170NEXTM2PE7H120


Tools

Product specifications

Characteristic
Value
Description
A Port flow LPM170.00
A Port flow USGPM45.00
Actuation TypeSOLENOID CONTR. PILOT OPERATEDSolenoid controlled pilot operated
B Port flow LPM170.00
B Port flow USGPM45.00
BrandVICKERS BY DANFOSSVickers by Danfoss
Build orientationSTANDARD AS PER ANSI B93 9Standard as per ANSI B93 9
Build typeSPRING CENTEREDSpring centered
Coil voltage24 VOLT DC24 Volt DC
Command input4-20MA CONTROL SIGNAL4-20mA Control signal
Communication protocolNONENone
Design Series20 SERIES20 Series
Electrical Connection7 PIN CONNECTOR WITH PLUGElectrical (PE7) 7 pin electrical plug with mating half
Feedback sensorNONo
Fluid Cleanliness17/15/12 MICRON17/15/12 micron
Fluid compatibilityANTIWEAR HYDRAULIC OILSAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-07/NFPA D07/CETOP 7ISO4401-07/NFPA D07/CETOP 7/NG16
Manual overridePLAINPlain
Maximum pressure bar350
Maximum pressure PSI5000
MeteringMETER IN / METER OUTMeter in / meter out
Model Code 1KBDG5V733C170NEXTM2PE7H120
On board electronicsYESYes
PerformanceSTANDARDStandard
Pilot drainINTERNALInternal
Pilot supplyEXTERNALExternal
Product height in9.500
Product height mm241.300
Product length in11.690
Product length mm296.926
Product width in3.650
Product width mm92.71
ProFX compatibleNONo
Reducer moduleYESYes
Reverse flow checkNONo
Seal typeVITONViton
Special featuresNONENone
Spool TypeP BLOCKED, A & B TO TANKP blocked, A & B to tank
StageTWO STAGETwo stage
Symmetric flowYESYes
Tank port rating BAR210
Tank port rating PSI3000
Valve Mount TypeSUBPLATESubplate
Valve TypePROPORTIONAL DIRECTIONALProportional directional
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4