Vickers by Danfoss KBFDG5V-8 10 Design Proportional Valves with OBE KBFDG5V-8-2C375N250-EX-M1-PE7-H1-10 (RIGHT)

KBFDG5V-8-33C375N-X-M1-PE7-H1-11, KBFDG5V833C375NXM1PE7H111

861AN00005A

Model code: KBFDG5V833C375NXM1PE7H111


Tools

Product specifications

Characteristic
Value
A Port flow LPM375.00
A Port flow USGPM99.00
Actuation typeSolenoid controlled pilot operated
B Port flow LPM375.00
B Port flow USGPM99.00
BrandVickers by Danfoss
Build orientationSolenoid 'B' at port 'A' end of valve and solenoid 'A' at port 'B' end of valve
Build typeSpring centered
Coil voltage24 Volt DC
Command input+/-10V Command +/- 10V feedback
Communication protocolNone
Current1.6 amp
Design Series11 Series
Electrical ConnectionElectrical (PE7) 7 pin electrical plug with mating half
Feedback sensorYes
Fluid cleanliness17/15/12 micron
Fluid compatibilityAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-08/NFPA D08/CETOP 8/NG25
Manual overrideNone
MeteringMeter in / meter out
Model Code 1KBFDG5V833C375NXM1PE7H111
On board electronicsYes
PerformanceHigh
Pilot drainExternal
Pilot supplyInternal
Pressure drop rated flow BAR5
Pressure drop rated flow PSI72
Pressure rating BAR350
Pressure rating PSI5000.00
Pressure rating PSI5000
Product height in9.930
Product height mm252.222
Product length in14.170
Product length mm359.918
Product width in4.150
Product width mm105.410
ProFX compatibleNo
Reducer moduleYes
Seal typeFluorocarbon
Special featuresNone
Spool TypeBleed A and B to T
StageTwo stage
Symmetric flowYes
Tank port rating BAR350.0
Tank port rating PSI5000
Valve mount typeSubplate
Valve TypeProportional directional
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4